The world’s leader in oil-free compressor technology
Danfoss is the leading manufacturer of oil free compressors and is the pioneer of the Danfoss Turbocor® compressor - the world’s first oil-free magnetic bearing compressor for the HVAC industry.
Danfoss Turbocor® compressors use advanced technology to deliver high efficiency and low sound levels in a compact footprint. Industry leading performance is achieved by using oil free, magnetic bearings that provide world class efficiency and zero performance degradation over the life of the compressor. Permanent magnet motors and variable speed drives provide unmatched full and part load efficiency.
Danfoss Turbocor® oil-free centrifugal compressors have the flexibility to be used in air cooled, water cooled or evaporative cooled chillers operating in wide range of applications such as comfort cooling, low temperature process, ice storage and heat recovery. This flexibility has resulted in over 70,000 compressors installed in jobsites around the world.
Danfoss Turbocor® compressors are manufactured in Tallahassee, Florida and Shanghai, China in a ISO 9001:2015 and ISO 14001:2015 certified facility. Sales and service centers are located in the USA, Europe and Asia to serve customers around the world.
Danfoss Turbocor® technology has been recognized with awards from many prestigious organizations including the USA EPA, AHRI/ASHRAE USA, Natural Resources Canada and the Institute of Refrigeration – England.
Features and benefits
40 to 400 TR compressors for chillers and heat pumps
A pioneering oil-free centrifugal technology for best-in-class lifetime costs in chillers
A compact, lightweight and quiet solution
Compatible with low GWP refrigerants R1234ze, R513A and R515B
ETL Listed and CE Compliant
Oil-free compressors maintain consistent performance over time
Danfoss conducted a study to see how long term operation affected performance on Danfoss Turbocor® compressors. The results showed that oil-free, magnetic bearing compressors maintained consistent performance even after 10+ years of operation.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Price list | 2024 Price Guide - Turbocor Compressors | English | Multiple | 03 Jan, 2024 | 1.2 MB | |
Brochure | Danfoss Turbocor Compressor Specification Sheet | English | Multiple | 07 Mar, 2024 | 2.6 MB | |
Brochure | Danfoss TurbocorCloud™ Service | English | Multiple | 01 Dec, 2023 | 3.5 MB | |
Product Environmental Information - BI | EPD for Turbocor compressor TGS490 | English | Multiple | 22 May, 2023 | 2.5 MB | |
Product Environmental Information - BI | EPD Turbocor compressor TTH375 | English | Multiple | 22 May, 2023 | 2.5 MB |
Learning
Danfoss Turbocor® Learning Center
Danfoss offers a series of online training materials for technicians working on Danfoss Turbocor® oil-free compressors—further extending the support and learning resources to help users and OEMs maintain long-lasting performance. A series of 12 e-lessons provide a helpful overview of the unique oil-free technology, and why it’s different from a conventional compressor.
The 12 Turbocor e-lessons are required before attending in-person training. They are available for free and on-demand through the Danfoss Learning portal. For more information, visit: https://www.danfoss.com/en/service-and-support/learning/
Danfoss also offers a wide range of in-person Turbocor training resources—including comprehensive two-day training events at our Tallahassee facility or on-site training for larger groups.
Registration and contact information for in-person training
- Go to the Service Training Webpage below to register for service and repair courses Turbocor Training Registration Website
Service and Support videos
Danfoss offers the most comprehensive library of service videos in the industry to help you with troubleshooting Danfoss Turbocor® compressors in the field. These videos are available in English, French, Italian, German, Spanish and Chinese for our global customers. Check out our expanded playlist of videos on our YouTube channel.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Denmark's new climate-friendly hospitality giant depends on Turbocor® oil-free chiller
The new Alsik hotel in Southern Denmark sets a higher standard in energy-efficiency and is built to reach 76% CO₂-neutrality. A main contributor is the 900-kW chillers by Clint (a company of G.I. Industrial Holding) which features award-winning Danfoss Turbocor oil-free compressors.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Oil-free compressors maintain consistent performance over time
Danfoss conducted a study to see how long term operation affected performance on Danfoss Turbocor® compressors. The results showed that oil-free, magnetic bearing compressors maintained consistent performance even after 10+ years of operation.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hotel with chiller retrofit
Inverter chiller retrofit brings huge savings in a five star hotel installation, operating and maintenance costs, with compact Danfoss inverter oil–free compressor Turbocor®.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Data center cooling
A world leading company in wireless technologies opt for three 1,400-ton chillers powered by 21 Danfoss Turbocor™ compressors to improve efficiency and lower costs at data center.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Oil-free solutions
Today’s HVAC systems have high demands. HVAC systems are not only required to meet energy and performance standards but also provide building owners with exceptional benefits.
Energy efficiency – the trillion-dollar opportunity
From the homes we live in, the places we work and the stores we rely on to our food production, water purification and transport – energy efficiency is where the future of a sustainable existence starts.
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Introducing the DrivePro® Circularity Claim stickerMonday, May 6, 2024
With the new DrivePro® Circularity Claim sticker, you receive instant confirmation that an AC drive has successfully undergone the DrivePro® Start-up commissioning service and has been configured to provide optimum efficiency and performance
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }iC2-Micro is now easier to program and has UL LZGH2/8 certificationWednesday, March 27, 2024
Now you can program iC2-Micro even when it is disconnected from power supply, using a new quick adapter. The integrated smart logic controller (SLC) gives flexibility and a less complex installation. Since the drive is UL LZGH2/8-certified, you enjoy a simpler system certification process for use in HVAC/R systems with A2L refrigerants. With power range up to 22 kW, this drive serves even more applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss Sensing Solutions supports the transition to low GWP refrigerants with its new DST Gxxx A2L refrigerant detection sensorsTuesday, January 23, 2024
For over 55 years, Danfoss Sensing Solutions has supplied innovative sensing solutions to HVAC/R system builders around the world. Now, as the industry transitions to low-GWP refrigerants, Danfoss has put its decades of sensing experience to work to design the safest and most accurate A2L refrigerant detection sensor on the market.
Avoid counterfeits
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.